Overview

Product Details

AD8367-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8367. Signal input and output SMA connections with a single ended setup is featured. AGC mode is easily setup with pulling the MODE pin low (SW2) and shorting the DETO pin to the GAIN pin (SW1). Access to the +5 V/26 mA supply is achieved with clip leads to the VPOS and GND testpoints; it has a range from +2.7 to +5.5 V.