Overview

Product Details

AD8361ART-EVAL is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.7 V to 5 V/15 mA power supply. The power supply should be connected to the vector pins labeled VPOS and GND. The RF input signal is applied to the edge-mounted SMA type RF connector (RFIN). The RMS output signal is accessible via the edge-mounted SMA connector (J2).

AD8361-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.7 V to 5 V/15 mA power supply. The power supply should be connected to the vector pins labeled VPOS and GND. The RF input signal is applied to the edge-mounted SMA type RF connector (RFIN). The RMS output signal is accessible via the edge-mounted SMA connector (VRMS).

Documentation & Resources