Overview
Product Details
AD8349-EVALZ is 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/200 mA power supply which should be connected to the clip leads labeled VPOS and GND. The LO and baseband inputs (which should be biased at 0.4 V) are applied to edge-mounted SMA-type RF connectors (labeled LO, IP, IN, QP,and QN). The AD8349 output is available at the SMA connector labeled VOUT.
Applicable Parts
Documentation & Resources
-
AD8349: 700 MHz to 2700 MHz Quadrature Modulator Data Sheet (Rev. B)2/27/2012PDF551 K
-
AD8349 Gerber Files9/10/2011ZIP2344 kB