Data Sheet
Rev.
A
1
View All
Overview
Product Details
AD8344-EVAL is a fully populated, 4-layer, FR4-based evaluation board. It requires a 5 V/100 mA power supply for normal operation. The 5 V power supply should be connected to the clip leads VPOS and COMMON. RF INPUT and LO INPUT ports take RF and LO input signals via edge-mounted SMA connectors. The IF port, labeled IF_OUT+, is configured for single-ended signaling via a balun transformer.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
AD8344: Active Receive Mixer, 400 MHz to 1.2 GHz Data Sheet (Rev. A)9/28/2006PDF374 K
-
AD8344 Gerber Files9/10/2011ZIP209 kB