Overview

Product Details

AD8342-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. It requires a 5 V/100 mA power supply for normal operation. The 5 V power supply should be connected to the clip leads VPOS and GND. RF_IN and INLO ports take RF and LO input signals via edge-mounted SMA connectors. The IF port, labeled IF_OUT+, is configured for single-ended signaling via a balun transformer. The board also provides the access for differential IF outputs evaluation.


Applicable Parts

Documentation & Resources