Data Sheet
Rev.
C
1
View All
Overview
Product Details
AD8314ACP-EVAL is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.7V to 5V/10 mA power supply. The power supply should be connected to the vector pins leads labeled VPOS and GND. The RF input signal is applied to the edge-mounted SMA type RF connector (INPUT). The setpoint input signal is applied to the edge-mounted SMA type connector (VSET). The detector output signals are accessible via the edge-mounted SMA connectors (V_UP, V_DN). The circuit board can accommodate configuration in measurement mode and controller mode depending on the status of jumper (LK1).AD8314-EVAL is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.7V to 5V/10 mA power supply. The power supply should be connected to the vector pins leads labeled VPOS and GND. The RF input signal is applied to the edge-mounted SMA type RF connector (INPUT). The setpoint input signal is applied to the edge-mounted SMA type connector (VSET). The detector output signals are accessible via the edge-mounted SMA connectors (V_UP, V_DN). The circuit board can accommodate configuration in measurement mode and controller mode depending on the status of jumper (LK1).
Markets and Technologies
Applicable Parts
Documentation & Resources
-
AD8314: 100 MHz to 2.7 GHz, 45 dB RF Detector/Controller Data Sheet (Rev. C)9/28/2006PDF515K
-
AD8314ACP Gerber Files9/10/2011ZIP239 kB
-
AD8314 Gerber Files9/10/2011ZIP294 kB