Overview

Features and Benefits

  • Full featured evaluation board for the AD7887
  • On-board power supplies
  • Standalone capability
  • System demonstration platform (SDP) compatible (EVAL-SDP-CB1Z)
  • PC software for control and data analysis (download from product page)

Product Details

The EVAL-AD7887SDZ is a full featured evaluation board designed to allow easy evaluation of all the features of the AD7887 analog-to-digital converter (ADC). The evaluation board can be controlled via the SDP connector (J20). The SDP board (EVAL-SDP-CB1Z) allows the evaluation board to be controlled through the USB port of a PC using the software available for download from the EVAL-AD7887SDZ product page.
The EVAL-AD7887SDZ software provides dynamic performance analysis in the form of waveform graphs, histograms, and FFT analysis for ADC performance evaluation.
On-board components include: the AD8033 and the AD8034 FastFET high speed precision rail-to-rail op amps, the ADP3303 high accuracy 200 mA low dropout linear regulator, and the AD780 2.5 V/3.0 V ultrahigh precision band gap voltage reference.

Online Resources
  • Documents needed
  • AD7887 data sheet
  • EVAL-AD7887SDZ user guide
  • Required software
  • EVAL-AD7887SDZ evaluation software
  • Design and integration files
  • Schematics, layout files, bill of materials
Evaluation Kit Contents
  • EVAL-AD7887SDZ evaluation board
  • Evaluation software CD for the AD7887
  • Mains power supply adapter
  • Screw/nut kit

Documentation & Resources

Software

Evaluation Software

ZIP
313.79 M
AD7887 Evaluation Software
Included in the EVAL-AD7887CB evaluation board package is a software for controlling and evaluating the performance of the AD7887 when it is operated with the EVALUATION BOARD CONTROLLER. The EVAL-AD7887CB Demonstration/Evaluation Software runs under Windows 95, 98, 2000 & NT. The user interface on the PC is via a dedicated program written especially for the EVAL-AD7887.