Overview

Product Details

The EVAL-AD7866CBZ is a fully featured evaluation kit for the AD7866. This board operates in stand alone mode or in conjunction with the Evaluation Controller board . When operated with the Evaluation Controller board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller board.

Markets and Technologies

Applicable Parts

Software

Evaluation Software

AD7866 Software (zip, 3.68MB)
Included in the EVAL-AD7866CB evaluation board package is software for controlling and evaluating the performance of the AD7866 when it is operated with the Evaluation Board Controller. The EVAL-AD7866CB Demonstration/Evaluation Software runs under Windows 95, 98, 2000 & NT. The user interface on the PC is via a dedicated program written especially for the EVAL-AD7866CB.