Overview
Product Details
The EVAL-AD7760EDZ is a fully featured evaluation Kit for the AD7760 and AD7762. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.
Please note: This Evaluation software was compiled in Windows 7 and compatibility with later OS is not guaranteed..
Documentation & Resources
-
UG-593: Evaluating the AD7760 and AD7762 Using the EVAL-CED1Z (Rev. 0)9/24/2015PDF962 K
-
Gerbers Files Rev. H12/12/2005ZIP
-
Schematics Rev. H12/12/2005PDF