Overview

Features and Benefits

  • Quad-channel, software configurable input and output functionality for the AD74413R and the MAX14906
  • Single, 24 V external supply
  • On-board MAX14483, 6-channel, low power, 3.75 kV RMS SPI digital isolator
  • On-board MAX17552, 60 V, 100 mA, ultrasmall, high-efficiency, synchronous step-down DC-to-DC converter
  • Windows GUI for control

Product Details

The EVAL-AD74413R-DIOZ (see Figure 1 in the user guide) is an evaluation board used to demonstrate and evaluate the full software configurable input and output (SWIO) features that the AD74413R and the MAX14906 provide when working together. The board has functionality for digital input, digital output, analog input, and analog output. The EVAL-AD74413R-DIOZ is controlled with a USB2PMB2 adapter board. The USB2PMB2 board controls the EVAL-AD74413R-DIOZ board via the USB port of a PC using the AD74413R-DIOZ demo software.

The EVAL-AD74413R-DIOZ requires an analog power (AVDD) operating supply of 14 V to 28.8 V. The USB2PMB2 board is supplied from the PC.

See the AD74413R data sheet for more information about the AD74413R, and see the MAX14906 data sheet for more information about the MAX14906. Users must consult both data sheets in conjunction with the user guide when using the EVAL-AD74413RDIOZ.

Getting Started

EQUIPMENT NEEDED

  • USB2PMB2 adapter board
  • Benchtop power supply and connector cables
  • PC running Windows 10 or later

SOFTWARE NEEDED

  • AD74413R-DIOZ demo GUI
  • .NET Framework 4.8 runtime
  • FTDI D2XX direct drivers