Overview
Product Details
The EVAL-AD7403FMCZ/EVAL-AD7403-8FMCZ are full featured evaluation boards designed to allow the user to easily evaluate all features of the AD7403/AD7403-8 isolated analog-to-digital converters (ADC). The evaluation board can be controlled by the EVAL-SDP-CH1Z via FMCZ connector (J9). The SDP-H1 board (EVAL-SDP-CH1Z) allows the evaluation board to be controlled through a USB port of a PC using the evaluation board software available for download from the product page or from the included installer CD.
On-board components include the following:
ADuM6000: isolated iCoupler® 5kV, DC / DC converter
ADP2441: 36 V, 1A, synchronous, step down DC-DC regulator
ADP7104ARDZ-5.0: 5 V low noise LDO
Features
- Full featured evaluation board for the AD7403/AD7403-8
- On-board power supplies
- Standalone capability
- System demonstration platform (SDP-H1) compatible (EVAL-SDP-CH1Z)
- PC software for control and data analysis (CD with software included in evaluation kit)
Evaluation Kit Contents
- Evaluation board
- CD containing evaluation board software installation
Additional Equipment Required
- EVAL-SDP-CH1Z (must be ordered separately) includes a USB cable and 12v wall wart
- Signal source
- PC running Windows XP SP3, Windows Vista, or Windows 7 with USB 2.0 port
Applicable Parts
Documentation & Resources
-
UG-683: Evaluating the AD7403 16-Bit, Isolated Sigma-Delta ADC2/14/2015PDF1847 kB
-
AD7403 Design Files5/22/2014ZIP1 M
-
Customer & Whole Product Support12/12/2024