Overview
Features and Benefits
- Full featured evaluation board for AD7293
- Graphical user interface (GUI) software with USB control
- Various link options
Product Details
The AD7293 is a 12-bit monitoring device with multichannel ADC, DACs, current sensors, and temperature sensors.For full details on the AD7293, see the AD7293 data sheet and consult it when using the EVAL-AD7293SDZ. The configuration of the various link options is explained in the Evaluation Board Hardware section.
The EVAL-AD7293SDZ requires the EVAL-SDP-CB1Z board. The EVAL-AD7293SDZ interfaces to the USB port of the PC via the EVAL-SDP-CB1Z. Software that allows the user to easily program the AD7293 is available with the EVAL-AD7293SDZ.
Applicable Parts
Package Contents
- AD7293 evaluation board
- AD7293 evaluation board software CD