Overview

Product Details

This evaluation board is obsolete and no longer recommended. The replacement board is the EVAL-AD7192ASDZ.

The EVAL-AD7192EBZ is a fully featured evaluation Board for the AD7192. The evaluation board can be operated in standalone mode ( either battery-powered or with external power supply) or connected to a PC via a standard USB interface. When operated with a PC, software is provided enabling the user to perform detailed analysis of the ADC's performance.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).