Overview
Product Details
The EVAL-AD7191EBZ is a fully featured evaluation Board for the AD7191. The evaluation board can be operated in standalone mode ( either battery-powered or with external power supply) or connected to a PC via a standard USB interface. When operated with a PC, software is provided enabling the user to perform detailed analysis of the ADC's performance.
Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).
Documentation & Resources
-
UG-280: Evaluation Board for the AD7191 Pin-Programmable, 24-Bit Σ-Δ ADC6/10/2011PDF1346 kB
-
Evaluation Software6/17/2011ZIP
-
Evaluation Board Schematic6/17/2011PDF
-
Gerber Files6/17/2011ZIP