Overview

Features and Benefits

  • Full featured evaluation board for the AD9680 and AD9234
  • SPI interface for setup and control
  • Wide band Balun driven input
  • No external supply needed. Uses 12V-1A and 3.3V-3A supplies from FMC
  • VisualAnalog® and SPI controller software interfaces

Product Details

The AD6674-1000EBZ is evaluation board for AD6674 385 MHz BW IF Diversity Receiver. The reference designs provide all of the support circuitry required to operate the ADC in its various modes and configurations. It is designed to interface directly with the ADS7-V2EBZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device's hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI Controller software package is also compatible with this hardware, and allows the user to access the SPI programmable features of the AD6674. The user guide wiki provides documentation and instructions to configure the device for performance evaluation in the lab.
The AD6674 data sheet provides additional information related to device configuration and performance, and should be consulted when using the evaluation board. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com

EQUIPMENT NEEDED
  • Analog signal source and antialiasing filter
  • Sample Clock Source
  • REFCLOCK source for FPGA receiver
  • PC running Windows 7, XP or Vista
  • USB 2.0 port recommended (USB 1.1 compatible)
  • AD6674-1000EBZ Evaluation Board
  • ADS7-V2EBZ FPGA Based Data Capture Kit
SOFTWARE NEEDED (SUPPLIED ON USB DRIVE)

Applicable Parts

Software

Design Tool

SPIController
The high speed ADC SPI program allows the user to control advanced features on high speed, analog-to-digital converters (ADCs) with SPI capability.
Visual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

ACE Software

ZIP
3.2 MB
ACE plug-in for Board.AD9680 1.2024.3100 [Jan 17 24]
The AD9680 ACE Plugin that supports the AD9680/AD9234/AD9690/AD6674 evaluation boards. AD9680 is 14-Bit, 1.25 GSPS/1 GSPS/820 MSPS/500 MSPS JESD204B, Dual Analog-to-Digital Converter. AD9234 is 12-Bit, 1 GSPS/500 MSPS JESD204B, Dual Analog-to-Digital Converter. AD9690 is 14-Bit, 1 GSPS/500 MSPS JESD204B, Analog-to-Digital Converter. AD6674 is 14-Bit, 1 GSPS/750 MSPS/500 MSPS JESD204B, Dual Analog-to-Digital Converter, and a 385MHz BW IF diversity receiver.
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [Jan 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Related Hardware (1)

Controller Boards