Overview

Features and Benefits

  • SPI interface for setup and control
  • External or AD9523 clocking option
  • Balun/transformer or amplifier input drive options
  • LDO regulator power supply
  • VisualAnalog and SPI controller software interfaces

Product Details

The AD6643-250EBZ is an evaluation board for the AD6643, dual 11-bit mixed-signal IF receiver ADC. This reference design provides all of the support circuitry to operate devices in their various modes and configurations, It is designed to interface directly with the HSC-ADC-EVALCZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device’s hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI controller software package is also compatible with this hardware and allows the user to access the SPI programmable features of the AD6643.

The AD6643 data sheet provides additional information related to device configuration and performance and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com.

Applicable Parts

Software

Design Tool

Visual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Related Hardware (1)

Controller Boards