Overview
Product Details
The AD633-EVALZ has Built-in flexibility that allows convenient configuration to accommodate most operating configurations.
Any dual-polarity power supply capable of providing 10 mA or greater is all that is required, in addition to whatever test equipment the user wishes to perform the intended tests. The AD633-EVALZ can be configured for multiplier or divider operation by switch S1.
Refer to the AD633 data sheet for divider circuit connections, signal, power, and ground-plane artworks and all other information.