Overview

Features and Benefits

  • Fully featured evaluation board for the AD5413
  • On board 2.5 V ADR4525 reference
  • ACE software for control

Product Details

This user guide describes the EVAL-AD5413SDZ for the AD5413 single-channel, 14-bit voltage and 14-bit current output digital-to-analog converter (DAC).

The EVAL-AD5413SDZ (see Figure 1) requires the EVAL-SDP-CS1Z system demonstration platform (SDP-S) board. The EVAL-AD5413SDZ interfaces to the USB port of the PC via the SDP-S board. The Analysis, Control, Evaluation (ACE) software allows simplified programming of the AD5413, and is available to use with the EVAL-AD5413SDZ.

For full details on the AD5413, see the AD5413 data sheet. Consult the data sheet in conjunction with this user guide when using the EVAL-AD5413SDZ.

Markets and Technologies

Applicable Parts

Package Contents

EVAL-AD5413SDZ

Getting Started

EQUIPMENT NEEDED

  • SDP-S controller board
  • Bench top power supply and connector cables
  • PC or laptop

DOCUMENTS NEEDED

  • AD5413 data sheet
  • ACE user manual

SOFTWARE NEEDED

  • ACE software

Documentation & Resources