Overview
Product Details
The evaluation board allows the functionality and performance of the AD5382 to be easily evaluated. The evaluation board can be used as a stand alone board with control coming from an external DSP or micro-controller or it can be connected to a PC using the EVAL-SDP-CB1Z board. Software is provided which can be used to program the registers of the AD5382 via the SDP board. This device is pin-to-pin compatible with the AD5383 (32-ch 12-bit DAC).Applicable Parts
Documentation & Resources
-
AD5380/AD5381/AD5382/AD5383EB Evaluation Tools7/9/2004PDF333 kB