Overview

Features and Benefits

  • Full featured evaluation board in conjunction with nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ) 
  • On-board references 
  • Various link options 
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP) 

Product Details

The AD5325 evaluation board is designed to help users quickly prototype new AD5325 circuits and reduce design time. The AD5325 operates from a single 2.5 V to 5.5 V supply.


Full details are available in the AD5325 data sheet, which must be consulted in conjunction with UG-976 when using the evaluation board.


The evaluation board interfaces to the USB port of a PC via the SDP-B board (EVAL-SDP-CB1Z). Software is supplied with the evaluation board to allow the user to program the AD5325.


This evaluation board requires the SDP-B board (EVAL-SDP-CB1Z).

Applicable Parts

Package Contents

  • EVAL-AD5325DBZ evaluation board 
  • EVAL-MBnanoDAC-SDZ motherboard