Overview
Features and Benefits
- Full featured evaluation board for AD5144 in conjunction with low voltage Digital potentiometer (digiPOT) motherboard (EVAL-MBLV-ARDZ)
- Various test circuits
- Various power solutions
- Various AC/DC input signals
- PC control in conjunction with the Analog Devices, Inc., EVALSDP-CK1Z (SDP-K1) controller board
Product Details
With versatile programmability, the AD5144 allows multiple modes of operation, including read/write access in the RDAC and EEMEM registers, increment / decrement of resistance, resistance changes in ±6 dB scales, wiper setting read-back, and extra EEMEM for storing user-defined information, such as memory data for other components or a lookup table.
The AD5144 supports a dual-supply ±2.25 V to ±2.75 V operation and a single-supply 2.3 V to 5.5 V operation, making the device suitable for battery-powered applications and many other applications. In addition, the AD5144 can be configured as a versatile I2C or SPI serial interface. The EVAL-AD5144DBZ can operate in single-supply or dual-supply mode and incorporates an internal power supply from the USB.
Complete specifications for the AD5144 part can be found in the AD5144 data sheet.
Applicable Parts
Package Contents
- EVAL-AD5144DBZ board
- EVAL-MB-LV-SDZ motherboard
- CD that includes
- Self-installing software that allows users to control the board and exercise all functions of the device
- Electronic version of the AD5144 data sheet
- Electronic version of the UG-469 user guide
System Requirements
- Windows XP SP2, 32 bit
- Windows Vista, 32 and 64 bit
- Windows 7, 32 and 64 bit
- USB 2.0 Port
Documentation & Resources
-
UG-469: Evaluating the AD5144 Digital Potentiometer (Rev. A)12/4/2012PDF704 kB