Overview
Features and Benefits
- Full featured evaluation board for the AD4129-8
- PC control in conjunction with Analog Devices, Inc. System Demonstration Platform (EVAL-SDP-CK1Z)
- PC software for control and data analysis (time domain)
- Standalone capability
Product Details
The EVAL-AD4129-8WARDZ evaluation kit features the AD4129-8 16-bit, ultra-low power, low noise analog-to-digital converter (ADC).
The EVAL-AD4129-8WARDZ board connects to the USB port of the PC by connecting to the EVAL-SDP-CK1Z motherboard. Regulate a 5 V USB supply through the PC to 3.3 V to supply the AD4129-8 and support all necessary components.
The AD4129-8 ACE Plugin fully configures the AD4129-8 device register functionality and provides DC time domain analysis as waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.
The EVAL-AD4129-8WARDZ is an evaluation board that evaluates the features of the ADC. The user PC software executable controls the AD4129-8 over the USB through the EVAL-SDP-CK1Z System Demonstration Platform (SDP) board.
The product data sheet provides the full specifications of the AD4129-8. Consult the AD4129-8 data sheet in conjunction with this user guide when working with the EVAL-AD4129-8WARDZ evaluation board.
Markets and Technologies
Applicable Parts
Getting Started
ONLINE RESOURCES
- Documents Needed
- AD4129-8 data sheet
- EVAL-AD4129-8WARDZ user guide
- Required Software
- AD4129-8 ACE Plugin
EQUIPMENT NEEDED
- EVAL-AD4129-8WARDZ evaluation board
- EVAL-SDP-CK1Z System Demonstration Platform
- DC signal source
- USB cable
- PC running Microsoft Windows with USB 2.0 port