Overview
Features and Benefits
- Single control voltage (VFCTL)
- Simple board design with minimal component requirement
Product Details
The EV1HMC882ALP5 evaluation board can be used to evaluate all the features of the HMC882ALP5E. The EV1HMC882ALP5 has Subminiature Version A (SMA) connector to apply cutoff frequency control voltage (VFCTL) and SRI type Subminiature Version A (SMA) connectors for the RF input and output. The cutoff frequency can be adjusted by varying VFCTL from 0V to 14V.