Overview
Features and Benefits
- Fully Compliant with DS9481R USB-to-1-Wire Adapter
- Convenient On-Board Test Points
- Jumper Disconnect/Connect Functionality
- Meets RJ11 1-Wire Interface Standard
- Include Connections for Various OTP EPROM Programming
Product Details
The DS9120 family of socket boards are RJ11-to-socket boards that provide the hardware connectivity necessary to evaluate and operate 1-Wire® products in an easy-to-use PC environment. Additionally, the socket boards can be readily used with the DS9481R USB-to1-Wire adapter to create a 1-Wire PC programmer for 1-Wire EEPROM and one-time programmable (OTP)/EPROM devices.
Documentation & Resources
-
How to Build a 1-Wire® Evaluation Kit5/14/2012