Overview

Features and Benefits

  • Easy Setup with USB Adapter
  • Fully Compliant with USB 2.0 Specification
  • Software Runs on Windows 8, Windows 7, WindowsVista®, and Windows XP® OS (32-Bit and 64-Bit Versions)
  • Convenient On-Board Test Points and Dual TO92 Socket
  • Standard RJ11 Connector Interfaces to DS9120 Socket Boards
  • Free Download of 1-Wire Drivers and OneWireViewer Demonstration Software
  • Compatible with Other 1-Wire Devices Purchased Separately

Product Details

The DS9090EVKIT evaluation system (EV system) consists of a DS9490+ USB-to-1-Wire®/iButton® adapter for PC connectivity, a DS9120P+ socket board with RJ11 cable, and seven different 1-Wire devices. This EV system provides the special hardware and software system to exercise the features of 1-Wire devices with memory or PIO/switches, except 1-Wire EPROM devices. (EPROM devices such as the DS2502 and DS2506 require a different adapter (DS9481R-3C7) to perform an EPROM write. This adapter can be purchased separately.) 1-Wire EPROM devices are available for sampling.

The EV system software consists of the OneWireViewer (a Java® program) that runs under Windows ® OS and comes as part of the 1-Wire drivers installation package.

Documentation & Resources