Overview
Features and Benefits
- Easily Load Code Using Bootstrap Loader and Serial 0 Port (DB9, J2)
- Two DB9 RS-232 Serial Connectors
- DB9 Serial Cable
- Two Internal Serial Ports
- On-Board Power Supply Regulator
- 128kB of On-Board Program + Data RAM
- Preprogrammed Xilinx CPLD Handles Address Multiplexing and RAM Mapping
- LED Display of Port 0 Levels
- Pushbutton Switches for Reset and Interrupt Generation
- Prototyping Area
- Board Schematics Included to Provide a Convenient Reference Design
Product Details
The DS89C450 evaluation kit (EV kit) is a proven platform to conveniently evaluate the capabilities of the ultra-high-speed flash microcontroller family. The kit contains the DS89C450 in a DIP-40 socket, 128kB of SRAM mapped through a preprogrammed CPLD, a power-supply regulator, two DB9 serial connectors, and switches and LEDs to control and display board operation. With the addition of a power supply and an RS-232 cable connected to a personal computer, the EV kit provides a completely functional system ideal for application development and debug.
The DS89C450 EV kit can also be used as a programming and development platform for the DS5000(T). Quick-start instructions and sample programs for the DS5000(T) can be obtained from the DS5000 directory on the software tool disk, or from Maxim technical support at https://support.maximintegrated.com/micro.
Applications
- Automated Test Equipment (ATE)
- Building Energy Control and Management
- Building Security and Door Access Control
- Consumer Electronics
- Data Logging
- Gaming Equipment
- HVAC
- Industrial Control and Automation
- Magstripe Reader/Scanner
- Motor Control
- Programmable Logic Controllers
- Telephones
- Uninterruptible Power Supplies
- Vending
- White Goods (Washers, Microwaves, Etc.)
Applicable Parts
Documentation & Resources
-
DS89C450KIT: Evaluation Kit for the DS89C450 Data Sheet (Rev. 5)8/27/2010PDF216K