Overview

Features and Benefits

  • Easily Develop Smart Card Applications Using EMV Library and MAXQ® 16-Bit RISC Microcontroller
  • 2-Line LCD Screen for Graphical User Interaction
  • USB Interface for Prototyping USB Card Reader Applications
  • A Card Socket for Interfacing with Standard Chip Cards
  • Card Interface Pins Brought Out to Headers for Customer Card Socket Control
  • Pushbuttons for Reset, Interrupt, and Application Control
  • Included Level-Shifted RS-232 Interface
  • Included Board Schematics Provide a Convenient Reference Design

Product Details

The DS8113 evaluation kit (EV kit) is a proven platform to conveniently evaluate the capabilities of the DS8113 smart card interface chip. The EV kit includes a MAXQ2000 16-bit RISC microcontroller to control the smart card interface. One full-size socket is included to communicate with any 1.8V, 3V, or 5V IC card. An LCD screen can provide detailed feedback on program operation and aids in debugging applications.

EV Kit Contents

  • DS8113 EV Kit Board with Processor, Smart Card Socket, and LCD Screen Installed
  • JTAG Interface Board (In-Application Debugging)
  • DS8113 EV Kit CD, Including EMV™ Library
  • Rowley Crossworks Evaluation Compiler
  • Serial Cable

Documentation & Resources