Overview
Features and Benefits
- Communicates from PCs to ICs and Select Maxim Integrated EV Kits Through a USB Port Using the HID Class
- Fast Communication to I2C-Compatible Devices
- Built-In Pullup Resistors for SDA and SCL Minimize Required External Hardware
- Connection to Standard Prototyping Boards and EV Kits Possible Using Header Connectors
- Fully USB Powered
- Can Provide a 3.3V, 250mA Power Rail
- Fully Assembled and Tested Proven PCB Layout
- USB HID Interface for Windows XP®-, Windows Vista®-, and Windows® 7-Compatible Software
- RoHS Compliant
Product Details
The DS3900P2 programmer provides bidirectional communication with I2C-compatible devices using a PC’s USB port. The DS3900P2 is a small form-factor module that requires appropriate headers to pass communication signals to the device under test. The DS3900P2 is intended to interface with approved Human Interface Device (HID)-compliant PC software designed by Maxim Integrated. It is intended for evaluation purposes only.
Applications
- Building Test Software for Systems Containing 2-Wire or 3-Wire Devices
- Communicating with ICs that Require up to 11 I/O Signals
- Evaluating 2-Wire and 3-Wire Devices
- Prototyping 2-Wire and 3-Wire Device Designs