Data Sheet
Rev.
2
1
View All
Overview
Features and Benefits
- Demonstrates the Features of the DS28E38 DeepCover® Secure Authenticator with ChipDNA PUF Protection
- Demonstrates the Features of the DS2476 DeepCover Secure Coprocessor
- 1-Wire/I2C Communication Is Logged to Aid Firmware Designers Understanding of DS28E38 and DS2476
- 1-Wire/I2C USB Adapter Creates a Virtual COM Port on Any PC
- Fully Compliant with USB Specification v2.0
- Software Runs on Windows 10, Windows 8, and Windows 7 for Both 64-Bit and 32-Bit Versions
- 3.3V ± 3% 1-Wire Operating Voltage
- Convenient On-Board Test Points, TDFN Socket
- Evaluation Software Available by Request
Product Details
The DS28E38 evaluation system (EV system) provides the hardware and software necessary to exercise the features of the DS28E38 and DS2476. The EV system consists of five DS28E38/DS2476 devices in a 6-pin TDFN package, a DS9121AQ+ evaluation TDFN socket board, and a DS9481P-300# USB-to-I2C/1-Wire® adapter. The evaluation software runs under Windows® 10, Windows 8, and Windows 7 operating systems, both 64-bit and 32-bit versions. It provides a handy user interface to exercise the features of the DS28E38 and DS2476.
Applications
- Authentication of Medical Sensors and Tools
- IoT Node Authentication
- Peripheral Authentication
- Printer Cartridge Identification and Authentication
- Reference Design License Management
- Secure Management of Limited Use Consumables
Applicable Parts
Documentation & Resources
-
DS28E38 Security User Guide9/11/2023
-
DS28E38EVKIT Gerber File - Design Files10/4/2023ZIP305K
-
How Unclonable, Turnkey Embedded Security Protects Designs from the Ground Up10/11/2023 Thought Leadership
-
How Unclonable, Turnkey Embedded Security Protects Designs from the Ground Up9/29/2023PDF750 K