Overview

Features and Benefits

  • Driver Support for Windows 8 and Windows 7
  • Fully Compliant with USB Specification v2.0
  • USB Powered with No External Power Supply Required
  • On-Board DS7505 Digital Thermometer I2C Slave Peripheral
  • Extended I2C Peripheral Module Connector for Rapid Prototyping of I2C Slaves
  • Proven PCB Layout

Product Details

The DS28E17 evaluation system (EV system) provides the special hardware and software system to exercise the features of the DS28E17 1-Wire®-to-I2C master bridge IC. The EV system consists of a DS28E17 EV kit board and a DS9481P-300# USB-to-1-Wire adapter for PC connectivity. The EV kit is compatible with Windows® operating systems.

Applications

  • Accessory Identification and Control
  • ADCs/DACs
  • Display Controllers
  • I²C Sensors

Applicable Parts

Tools & Simulations

Software Development