Overview

Features and Benefits

  • Driver Support for Windows 8, Windows 7, Windows Vista, and Windows XP
  • Fully Compliant with USB Specification v2.0
  • USB Powered with No External Power Supply Required
  • USB to 1-Wire Adapter Utilizes Both the Prolific PL-2303HXD and the Maxim DS2480B Emulator to Create a Virtual COM-to-1-Wire Port on Any PC
  • Accommodates TSOC Package IC

Product Details

The DS28E05 evaluation kit (EV Kit) provides the hardware and software necessary to evaluate and program the DS28E05 1-Wire EEPROM. EV Kit operation requires a host PC for user-friendly evaluation.

This evaluation system includes a DS9481R-3C7 USB to 1-Wire PC adapter, a DS9120P+ evaluation socket board for a TSOC DS28E05, and five DS28E05 sample devices in a TSOC package. The EV software runs on Windows® 8, Windows 7, Windows Vista®, and Windows XP® operating systems. Detailed instructions for downloading and installing software, as well as general EV system operation are included in the EV kit data sheet.

Applicable Parts

Documentation & Resources

Tools & Simulations

Software Development