Overview
Features and Benefits
- Interfaces to Avnet-Made Xilinx Spartan-6 LX16 Evaluation Kit (Part No.: AES-S6EV-LX16-G)
- Designed for Use with PicoBlaze SHA-1 Authentication Design
- On-Board RPUP for 1-Wire Communication to a FPGA I/O at 3.3V
- 0.1in-Spaced Pin Breakout of DS28E01-100 TDFN
- Board Size: 1.06in x 0.64in
Product Details
The DS28E01PMOD provides the necessary hardware to interface a DS28E01-100 1Kb protected 1-Wire® EEPROM with a SHA-1 engine to a Xilinx Spartan®-6 LX16 Evaluation Kit made by Avnet. By using the DS28E01PMOD and the PicoBlaze™ SHA-1 Authentication Design for the Xilinx Spartan-6 LX16 Evaluation Kit, a secure SHA-1 challenge-and-response authentication can be implemented. The PicoBlaze SHA-1 Authentication Design is based upon the Xilinx XAPP780 application note, FPGA IFF Copy Protection Using Dallas Semiconductor/Maxim DS2432 Secure EEPROMs.
Applications
- Accessory/PCB Identification
- Identification and authentication of consumables
- Ink and Toner Print Cartridge Identification
- Intellectual Property, License Management
- Sensor Calibration and Authentication
- System Programmable Feature Control