Overview

Features and Benefits

  • Pin-Programmable Overvoltage Threshold
  • Discharge Overcurrent and Short-Circuit Thresholds Set with Resistors
  • Discharge Overcurrent and Short-Circuit Timeout Delay Set with Capacitors
  • Internal Cell Balancing

Product Details

The DS2726 EV kit board allows users to easily explore all of the features and functionality of the DS2726 5-cell to 10 cell Li-Ion protector. The board has pads for connection of up to 10 cells. All external components for device operation are included. Surface-mount resistors with alternate pads are provided for multiple device configurations.

Applications

  • Electric Bikes
  • Home Appliances
  • Power Tools

Documentation & Resources