Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- Convenient Power Source and Load Connections
- AA-Size NiMH Cell Socket
- LED Outputs Charging Status
- Compact PCB Layout
- Fully Assembled
Product Details
The DS2710 evaluation kit (EV kit) demonstrates operation of the DS2710 single-cell NiMH charger IC. The kit includes an assembled and tested PCB with a AA-size battery socket for easy connection to USB or other power source and a CD with documentation for the kit and device. The DS2710 EV kit fully charges a single NiMH chemistry cell and then provides a maintenance charge current to counteract self-discharging. Safety features include overvoltage protection, thermal protection, charge timeout, and alkaline-cell rejection by impedance test. An LED output displays the charging state.
Applications
- Battery-Powered Toys
- Cordless Mouse
- Small Rechargeable Devices
- Voice Recorders
Applicable Parts
Documentation & Resources
-
DS2710EVKIT: Evaluation Kit for the DS2710 Data Sheet (Rev. 1)8/20/2009PDF240K