Overview

Features and Benefits

  • Demonstrates the Features of the DS2488
  • Fully Compliant with USB Specification v2.0
  • Software Runs on Windows 10, 8, and 7
  • Convenient On-Board Test Points

Product Details

The DS2488 evaluation kit (EV kit) provides the hard- ware and software necessary to exercise the features of the DS2488. The EV system consists of two boards: the DS9401 and DS2488 EV kit boards. The DS2488 board contains two DS2488 parts. The evaluation software runs on Windows® 10, 8, and 7 operating systems. It provides a handy user interface to exercise the features of the DS2488

Applications

  • Communication and Control Bridging
  • Electronic Locks
  • True Wireless Stereo Earbuds and Charger Box
  • Wearable Devices

Tools & Simulations