Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- I2C Host Interface Supports 100kHz and 400kHz
- I2C Communication Speeds
- I2C Operating Voltages: 1.8V ±5% and 3.3V ±5%
- 1-Wire Operating Voltage: 1.8V ±5% and 3.3V ±5%
- EV Kit Contains a Mounted 6-Pin SOT23 DS2484R+T IC
- Convenient On-Board Test Points and TO-92 Socket
- Standard RJ11 Connector Interfaces to DS9120 Socket Boards
- Downloadable Evaluation Software
Product Details
The DS2484 evaluation system (EV system) consists of a DS2484 evaluation kit (EV kit) and a DS9400 USB-to-I2C adapter. The DS2484 is an I2C-to-1-Wire® bridge device that performs protocol conversion from an I2C master to any attached 1-Wire slave devices. Relative to any attached 1-Wire slave device, the DS2484 is a 1-Wire master. The evaluation software runs under a Windows® 7, Windows 8, or Windows XP® operating system (OS), providing a handy user interface to exercise the features of the DS2484.
Order the DS2484EVKIT# for the complete EV system to evaluate the DS2484 using a PC. Evaluation software for the EV system is also available on our website at:
www.maximintegrated.com/evkit.
Applications
- Cell Phones
- Industrial Sensors
- Medical Instruments
- Printers
Applicable Parts
Documentation & Resources
-
DS2484EVKIT: Evaluation System for the DS2484 Data Sheet (Rev. 0)1/17/2014PDF1M