Overview
Features and Benefits
- I²C Host Interface Supports 100kHz and 400kHz I²C Communication Speeds
- I²C Operating Voltages: 1.8V ±5% and 3.3V ±5%
- 1-Wire Operating Voltage: 1.8V ±5% and 3.3V ±5%
- EV Kit Contains a Mounted 6-Pin SOT23 DS2483R+T IC
- Convenient On-Board Test Points and TO-92 Socket
- Standard RJ11 Connector Interfaces to DS9120 Socket Boards
- Downloadable Evaluation Software
Product Details
The DS2483 evaluation system (EV system) consists of a DS2483 evaluation kit (EV kit) and a DS9400 USB-to-I²C adapter. The DS2483 is an I²C-to-1-Wire® bridge device that performs protocol conversion from an I²C Master to any attached 1-Wire slave devices. Relative to any attached 1-Wire slave device, the DS2483 is a 1-Wire master. The evaluation software runs under a Windows® 7 or Windows XP® operating system (OS), providing a handy user interface to exercise the features of the DS2483.
Order the DS2483K# for the complete EV system to evaluate the DS2483 using a PC. Evaluation software for the EV system is also available on our website at: www.maximintegrated.com/evkit.
Applications
- Cell Phones
- Industrial Sensors
- Medical Instruments
- Printers
Applicable Parts
Documentation & Resources
-
DS2483K: Evaluation System for the DS2483 Data Sheet (Rev. 1)9/10/2012PDF1M