Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Demonstrates the Basic Features of the DS1964S
- USB-to-I2C Module Contains Prolific PL-2303HXD USB-to-UART Chip
- Enumerates as a Virtual PC COM Port
- Standard USB Cable Interface
- Evaluation Software Available to Exercise Device Functions
- Microsoft Windows® -Compatible Software
Product Details
The DS1964S DeepCover® Secure Authenticator iButton® evaluation system (EV system) provides the hardware and software necessary to evaluate the DS1964S. The EV system consists of a single evaluation kit (EV kit) that includes two DS1964S devices, a DS1402-RP8 cable, a DS9400# USB-to-I2C PC adapter, and a DS2465EVKIT# evaluation board to be used as a 1-Wire® master and a SHA-256 coprocessor. Note: The DS9400# and the DS2465EVKIT# EV board subcomponents are not available for direct sale outside of EV kits.
Applications
- Authentication of Consumables
- Secure Feature Control
Applicable Parts
Documentation & Resources
-
DS1964SEVKIT: Evaluation Kit for the DS1964S Data Sheet (Rev. 0)9/6/2018PDF739K
-
DS1964SEVKIT Gerber File - Design Files11/20/2023ZIP665K