Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Programs and Reads the Registers of the DS1077(L), DS1085(L), DS1086(L), DS1087(L)
- Built-in Settings Calculator Determines the Settings Required for the Desired Frequency
- Win95/WinNT 4.0-Compatible Software
- ZIF Sockets for Both 8-Pin µSOP and 8-Pin SO Devices
- 2.7V to 5.5V Operation
Product Details
The DS1070K EconOscillator programming kit is a complete hardware/software solution for programming Dallas Semiconductor's 2-wire EconOscillator™ products for evaluation and prototyping new designs. The kit is compatible with the DS1077(L), DS1085(L), DS1086(L), and DS1087(L).
Documentation & Resources
-
DS1070EVKIT: Oscillator Evaluation Kit Data Sheet (Rev. 0)5/1/2004PDF1M