Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- SMA Connectors for Analog Inputs and Outputs
- Jumpers at A3-A0 and EN Digital Inputs for Easy Configuration
- Test Points for All Digital and Analog Signals
- Fully Assembled and Tested
- Proven PCB Layout
Product Details
The DG120X evaluation kit (EV kit) provides a proven design to evaluate the DG1206/DG1207, a low-leakage and low-charge-injection multiplexer device. The DG120XEVKIT# is fully assembled and tested, and comes populated with the DG1206EUI+, the 16-to-1 multiplexer device. Refer to the DG120X EV Kit Board Picture.
The DG120XEVKIT# can also be used to evaluate DG1207, the 8-to-1 device from the same multiplexer family. See the Configure the DG120X EV Kit section for more information.
Applications
- Audio and Video Routing
- Automatic Test Equipment Systems
- Communication Systems
- Data Acquisition Systems
- Sample-and-Hold Systems
Documentation & Resources
-
DG120XEVKIT: Evaluation Kit for the DG1206, DG1207 Data Sheet (Rev. 0)10/12/2020PDF846K
-
DG120XEVKIT Gerber Files - Design Files9/19/2024ZIP530K