Overview

Features and Benefits

  • SMA Connectors for Analog Inputs and Outputs
  • Jumpers at Enable and Address Selection Inputs for Easy Configuration
  • Test Points for All Digital and Analog Signals
  • Fully Assembled and Tested
  • Proven PCB Layout

Product Details

The DG1208/DG1209 evaluation kits (EV kits) provide a proven design to evaluate the DG1208/DG1209, low-leakage and low-charge-injection multiplexer devices. The DG1208EVKIT# and DG1209EVKIT# are fully assembled and tested, and come populated with the DG1208EUE+ and DG1209EUE+ multiplexers, respectively. The DG1208 is a single 8-to-1 multiplexing device; the DG1209 is a dual 4-to-1 device. Both multiplexer devices are available in 4mm x 4mm 16-lead TQFN or 16-lead TSSOP packages.

Applications

  • Audio and Video Routing
  • Automatic Test Equipment Systems
  • Communication Systems
  • Data Acquisition Systems
  • Sample-and-Hold Systems

Applicable Parts