Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- SMA Connectors for Analog Inputs and Outputs
- Jumpers at Enable and Address Selection Inputs for Easy Configuration
- Test Points for All Digital and Analog Signals
- Fully Assembled and Tested
- Proven PCB Layout
Product Details
The DG1208/DG1209 evaluation kits (EV kits) provide a proven design to evaluate the DG1208/DG1209, low-leakage and low-charge-injection multiplexer devices. The DG1208EVKIT# and DG1209EVKIT# are fully assembled and tested, and come populated with the DG1208EUE+ and DG1209EUE+ multiplexers, respectively. The DG1208 is a single 8-to-1 multiplexing device; the DG1209 is a dual 4-to-1 device. Both multiplexer devices are available in 4mm x 4mm 16-lead TQFN or 16-lead TSSOP packages.
Applications
- Audio and Video Routing
- Automatic Test Equipment Systems
- Communication Systems
- Data Acquisition Systems
- Sample-and-Hold Systems
Documentation & Resources
-
DG1208EVKIT ODB Files - Design Files10/10/2022ZIP1M