Overview
Product Details
Demonstration Circuit 974 is a 100kHz to -500kHz programmable frequency, high voltage, current-mode DC/DC step-down converter featuring the LT3844. The operating frequency can be synchronized up to 600kHz. The board operates from a Vin range of 15V to -60V and outputs 12VOUT @ 4.2A (50W).
Applicable Parts
Documentation & Resources
-
DC974A - Schematic9/24/2009PDF305K
-
DC974A - Demo Manual9/24/2009PDF438K
-
DC974A - Design File9/24/2009ZIP447K