Overview

Product Details

Demonstration circuit 894C-C is a 36V-72VIN, synchronous flyback converter featuring the LT3825. This circuit was designed specifically to attain a high current, low ripple, synchronously rectified flyback to efficiently power 12V loads at up to 5A from a typical telecom input voltage range. This circuit features synchronous rectifier drive outputs, output voltage regulation without the need of an optocoupler, self-starting architecture and input undervoltage lockout.

Applicable Parts

Documentation & Resources