Overview

Product Details

Demonstration circuit 884 is a high current density supply featuring the LTC3828EUH, a dual-output, 2-phase synchronous buck controller. The input voltage of the demo board is from 4.5V to 15V. The outputs are 2V @ 17A and 1.5V @ 17A.

Applicable Parts

Documentation & Resources