Overview
Product Details
Demonstration circuit 856A is a 500mA, 1.25MHz Synchronous Boost Converter featuring the LTC3427EDC. The demo circuit demonstrates a DC/DC boost converter, with a 500mA switch current limit, providing 3.3V at 180mA from a 1.8V to 3.6V input voltage.
Applicable Parts
Documentation & Resources
-
DC856A - Schematic9/24/2009PDF17K
-
DC856A - Demo Manual9/24/2009PDF392K
-
DC856A - Design File9/24/2009ZIP403K