Overview

Product Details

Demonstration circuit 832 is a dual output, dual input regulator consisting of two LDO linear regulators, based on the LT3028 monolithic linear regulator in the 5×3 DFN-16 package. Each independent input has a voltage range of 2.3V to 20V, with one output (VOUT1) capable of delivering up to 500mA of output current, and the other output (VOUT2) capable of delivering up to 100mA of output current. The two output voltages are set independently with jumpers; each can be set to 2.5V, 3.3V, 5V or a user-defined value (two jumper options for this).


The DC quiescent current is typically only 50uA (for the entire IC) at no load.

Applicable Parts

Documentation & Resources

  • View All (3)
  • Demo Board Schematic (1)
  • User Guide (1)
  • Evaluation Design File (1)