Overview
Product Details
Demonstration circuit 813 is a high voltage micropower voltage regulator using the LT3013 low dropout linear regulator in a low-profile 12-pin DFN package. DC813 has an input voltage range from 3V to 80V, a jumper-selectable output voltage of 3.3V, 5V or a user-defined value (1.24V and 60V), and is capable of delivering 250mA max. The LT3013 has a 65µA typical no-load) quiescent current and a 1µA shutdown current.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC813A - Schematic9/24/2009PDF27K
-
DC813A - Demo Manual9/24/2009PDF609K
-
DC813A - Design File9/24/2009ZIP624K