Overview
Product Details
Demonstration circuit 769A is a high efficiency synchronous step-down DC/DC converter with output tracking and spread spectrum functions featuring the LTC3808EDE No RSENSE controller. The demo board provides 1.8V @ up to 5A output current from a 2.7V to 8V input voltage. A jumper allows the user to adjust the peak current limit, thereby setting the maximum output current to 5A, 3.5A or 2.5A.
Applicable Parts
Documentation & Resources
-
DC769A - Schematic9/24/2009PDF33K
-
DC769A - Demo Manual9/24/2009PDF198K
-
DC769A - Design File9/24/2009ZIP648K