Overview

Product Details

Demonstration circuit 679 features the LT3463EDD in two circuits. One circuit is optimized for small size (9mA max output current) and the other for high performance (13mA max  output current). Both circuits are dual output ±20V voltage regulators with a 2.7V to 6V input voltage range. The positive regulator is a boost converter and the negative rail is an inverting charge pump.



Applicable Parts

Documentation & Resources

  • View All (3)
  • Demo Board Schematic (1)
  • User Guide (1)
  • Evaluation Design File (1)